Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 8.6 W, D125 mm, 1100 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White
ST332B 12S/PW930 PSU-E HMB WH481 125
Product Description
Accent, D125 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1100 lm, 8.6 W, 128 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief