Pakistan - English

Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 20.1 W, D68 mm, 2600 lm, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332B 27S/PW940 PSU-E HMB WH481 68

Product Description

Accent, D68 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 2600 lm, 20.1 W, 128 lm/W, 4000 K, (0.374,0.364), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104630
Full order code: 872016983517700