Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 12.1 W, D125 mm, 1700 lm, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST332B 17S/PW940 DIA-E HWB BK482 125
Product Description
Accent, D125 mm, Polycarbonate, Black, Recessed, Dali dimming Interact System ready external, 1700 lm, 12.1 W, 136 lm/W, 4000 K, (0.374,0.364), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief