Philips GreenSpace Accent Elbow Gen2
GreenSpace Accent Elbow Gen2: A serviceable, upgradeable and extractable accent downlight for retail
Products
Product family information
Description
With GreenSpace Accent Elbow Gen2, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in an affordable and sustainable accent downlighter. Maintenance and upgrades of the driver, LED and optics is easy and requires only standard tools. Because of this, GreenSpace Accent Elbow Gen2 can support a circular lighting installation. The luminaire’s extractable and rotatable spothead ensures that light can be aimed where required. In addition to dimming options, multiple system integration options are available, including wired and wireless. Fresh food LED lighting recipes are available for prolonged shelf life, better visual representation of food, reduction of food waste and increased sales. Check out our Fashion and Food catalog pages to find out more our about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne recipes.
Benefits
More sparkle and enhanced shopper eye comfort with PerfectAccent optics
Extend the useful life of the product with easy maintenance and upgrades
Features
Serviceable and upgradeable with standard tools
Equipped with state-of-the-art PerfectAccent reflector optics
Applications
Warning & Safety
All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using front glass.
Cleaning of the optic should be done only with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, we strongly advise the use of the optional front glass, as it can be cleaned with a dry microfiber cloth.