Pakistan - English

Philips GreenSpace Accent Elbow Gen2, Recessed, 19.6 W, D150 mm, 2700 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20

RS352B 27S/830 PSU-E WB WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Power supply unit external (On/Off), 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102761
Full order code: 872016958819600