Philips GreenSpace Accent Elbow Gen2, Recessed, 19.6 W, D150 mm, 2600 lm, 2700 K, Very wide beam, PerfectAccent reflector, Black, IP20
RS352B 27S/827 PSU-E VWB BK
Product Description
Recessed, D150 mm, Aluminium, Black, Single layer powder coating, Recessed, Power supply unit external (On/Off), 2600 lm, 19.6 W, 133 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class