Pakistan - English

Philips GreenSpace Accent Elbow Gen2, Recessed, 25 W, C/O D150 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20

RS352B 27S/PC930 WIA-E WB ACC WH

Product Description

Recessed, C/O D150 mm, Aluminium, White, Single layer powder coating, Wireless driver Interact System ready external, 2800 lm, 25 W, 112 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102765
Full order code: 872016958823300

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product