Pakistan - English

Philips GreenSpace Accent Elbow Gen2, Recessed, 20 W, D150 mm, 2600 lm, Frost, 5000 K, CRI>90, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20

RS352B 27S/FR WIA-E MB ACC WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System ready external, 2600 lm, 20 W, 130 lm/W, Frost, 5000 K, (0.343, 0.331) SDCM <3, CRI>90, Medium beam, PerfectAccent reflector, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102764
Full order code: 872016958822600