Philips CoreLine Recessed Spot gen2
Install smarter, finish sooner Choose long-lasting reliability and performance
Products
Product family information
Description
CoreLine Recessed Spot gen2 delivers on the CoreLine promise of innovative, easy to use and high-quality luminaires. Its modular design allows “configure to fit” option that better responds to your specific needs. The range offers a wide range choice on light color (CCT), light output, color finish, frame types and connectivity options. The compact and lite design of CoreLine Recessed Spot gen2, always incorporating a push in connector allowing loop in/out wiring and supporting a wide range of wire diameters/cross-sectional area, makes installation hassle-free. High quality of light, numerous connectivity options, long luminaire lifetime and high system efficacy makes CoreLine Recessed Spot gen2 an ideal accent solution for your indoor spot lighting applications.
Benefits
Diversity thanks to modular design, responding to a wide range of needs
Notably easy to install and maintain
Features
Available in fixed or adjustable versions
CE, UKCA and ENEC certified
Applications
Warning & Safety
The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements, as per the product mounting instructions.