Pakistan - English

Philips CoreLine Recessed Spot gen2, Adjustable, 7.2 W, D78 mm, HALOX, 650 lm, 3000 K, Phase-cut dim, Wide beam, White, IP20/44

RS151B  LED6-WB-/830 D78HALOX PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Halox®100 concrete ceiling installation accessory version (“tunnel 190” needed for external drivers), Aluminum die-cast, White, Recessed, Power supply unit regulating, 650 lm, 7.2 W, 90 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401811284
Full order code: 871951493843499