Pakistan - English

Philips CoreLine Recessed Spot gen2, 10.2 W, 1000 lm, 3000 K, depends on driver (1-10V, DALI…), Beam angle 36°, Black

RS155Z MODULE LED9-WB-/830 D68 PSR

Product Description

CoreLine Recessed Spot gen2, Aluminum die-cast, Black, Power supply unit (On/Off), 1000 lm, 10.2 W, 98 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Beam angle 36°, Textured, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401823584
Full order code: 871951494109099