Pakistan - English

Philips CoreLine Recessed Spot gen2, 10.2 W, 1080 lm, 4000 K, depends on driver (1-10V, DALI…), Beam angle 36°, Black

RS155Z MODULE LED9-WB-/840 D68 PSR

Product Description

CoreLine Recessed Spot gen2, Aluminum die-cast, Black, Power supply unit (On/Off), 1080 lm, 10.2 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Beam angle 36°, Textured, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401823684
Full order code: 871951494110699