Pakistan - English

Philips CoreLine Recessed Spot gen2, 7.2 W, 800 lm, 4000 K, depends on driver (1-10V, DALI…), Beam angle 36°, Black

RS155Z MODULE LED6-WB-/840 D68 PSR

Product Description

CoreLine Recessed Spot gen2, Aluminum die-cast, Black, Power supply unit (On/Off), 800 lm, 7.2 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Beam angle 36°, Textured, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401823484
Full order code: 871951494108399