Philips CoreLine Recessed Spot gen2, Fixed, 10.2 W, D78 mm, 900 lm, 3000 K, Phase-cut dim, Wide beam, Aluminum, IP20/65
RS150B LED9-WB-/830 D78 PSR PI6 ALU
Product Description
CoreLine Recessed Spot gen2, Fixed, D78 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating, 900 lm, 10.2 W, 88 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole