You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    OmniScape LED Arm Mount ComfortEdge (S-OSA-C)

    OmniScape - A vision of versatility

    View all 240 products Lumec
    OmniScape LED Arm Mount ComfortEdge (S-OSA-C)
    Lumec
    cULus
    International Dark Sky Approved (IDA)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        OmniScape is the latest solution for high-performance lighting in any urban setting. With both contemporary and transitional style options, as well as single and dual arm configurations, this luminaire is versatile and adaptable to any environment. It features a precision and comfort light engine, which provides exceptional efficacy and glare control, ensuring comfortable and efficient illumination.

        Benefits

        Flexibility: Create a custom lighting solution to fit your unique needs with our modular luminaire that offers flexibility in style and design.
        Performance: Our latest Precision optics light engines offer a flexible balance of application coverage, efficiency, efficacy, and costs, with the ability to tune and optimize project solutions, and characterized by standardized optics, engines, and tailor-made options.
        Connectivity: Our new modular urban luminaire offers greater flexibility and control with connectivity in mind, fully compliant with Zhaga standard for interoperability, and designed with open architecture and standard interfaces for easy connection to existing networks, sensors, and other devices in smart city projects.

        Features

        Modular system offering choice of roofs, arms and decorative options
        Precision optics and ComfortEdge™ light engines
        2200K, 2700K, 3000K, 4000K CCT in 70/80 CRI
        Contemporary, Transitional and Historical styles
        Single and Dual arms
        Full cutoff with 0% uplight

        Applications

        Parks and Plazas
        Academic and Business campus
        Road and Residential
        Retail and hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product