Lumec RoadFocus Plus LED cobra head luminaires feature a unique and patented design with minimalist profile maintaining key cobra head characteristics. Connectable ready and available in 4 sizes, the RoadFocus Plus family offers multiple lumen packages with industry leading efficacy, a complete array of optical distributions, ensuring the right fit for any type of roadway application. This family also includes Service Tag, which enables data delivery and information sharing, and provides assistance throughout the life of the product.
Benefits
Saves up to 78% in energy costs vs HPS technology
Compatible with common mounting hardware to ensure seamless integration in new and existing projects
Service Tag feature provides assistance throughout the life of the product
Manufactured using less material, thus minimizing the impact on the environment
Connectable options provide more controls and management over your lighting assets
Features
Available in nano, small, medium and large housing sizes
Full range of lumen packages
International Dark Skies compliant with zero uplight and various color temperatures available
IP66 rated light engine
Toolless 7-pin receptable and dimming driver standard
Additional smart lighting control options available
Visual Comfort Option creates a more comfortable and visually appealing environment