You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Lumec RoadFocus Plus LED cobra head luminaires feature a unique and patented design with minimalist profile maintaining key cobra head characteristics. Connectable ready and available in 4 sizes, the RoadFocus Plus family offers multiple lumen packages with industry leading efficacy, a complete array of optical distributions, ensuring the right fit for any type of roadway application. This family also includes Service Tag, which enables data delivery and information sharing, and provides assistance throughout the life of the product.

        Benefits

        Saves up to 78% in energy costs vs HPS technology
        Compatible with common mounting hardware to ensure seamless integration in new and existing projects
        Service Tag feature provides assistance throughout the life of the product
        Manufactured using less material, thus minimizing the impact on the environment
        Connectable options provide more controls and management over your lighting assets

        Features

        Available in nano, small, medium and large housing sizes
        Full range of lumen packages
        International Dark Skies compliant with zero uplight and various color temperatures available
        IP66 rated light engine
        Toolless 7-pin receptable and dimming driver standard
        Additional smart lighting control options available
        Visual Comfort Option creates a more comfortable and visually appealing environment

        Applications

        Road and Street
        Utilities and DOTs
        • Add product
           
        • Add product
           
        • Add product
           
        Add product