You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Free Form Dimmable White

    Uniform, slim, flexible luminaire with dimmable white light

    View all 8 products Color Kinetics
    Vaya Free Form Dimmable White
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Free Form is a flexible linear lighting solution for straight or curved coves and recessed applications. Free Form gives you even, uniform white light on any surface, in any environment. You can easily cut and connect interior Free Form, enabling illumination that conforms to unusual and difficult-to-light shapes while eliminating waste. In outdoor environments, you can cut and reseal Free Form, retaining its IP66 rating.

        Benefits

        At IP40 and IP66, Vaya Free Form is rated for indoor and outdoor environments
        Comes in 3000 K and 4000 K standard color temperatures. Custom configurations available in 2200 K, 2700 K, 5000 K, and 6000 K
        Both the indoor and outdoor versions can be cut to any length at 62.5 mm (2.5 in) intervals

        Features

        Housed in a rugged extruded silicone enclosure. At IP40 and IP66, Vaya Free Form is rated for indoor and outdoor environments.
        Silicone enclosure features opaque sides and a frosted lens, delivering a consistent 120° light beam across the length of the LED strip and shining the light only where you aim it. Its compact size and short mixing distance provide even illumination and minimize socket shadows.
        With a binning tolerance of 3 SDCM, there is virtually no color difference between Vaya Free Form luminaires. So if you ever need to replace a damaged unit, your eyes won’t notice the difference.
        Comes in 3000 K and 4000 K standard color temperatures. Custom configurations are also available in 2200 K, 2700 K, 5000 K, and 6000 K color temperatures.
        Mounting options ensure consistent, precise placement on virtually any surface, so your LEDs will remain securely in the position you want them to. The aluminium track ensures straight, precise runs, while polycarbonate mounting clips are ideal for custom positioning around curves and bends.

        Applications

        Concealed flexible lighting for coves, recessed applications, and niches.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product