You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    LumaShine Series 3D Printed Track Head

    Retail to hospitality and beyond!

    View the product Lightolier
    LumaShine Series 3D Printed Track Head
    Declare
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Lightolier 3D LumaShine Series Track Head offers specification grade beam performance with Signify optics. AccuRender technology provides the highest color quality at the highest efficacy. With a sleek, integrated hinge and internal driver for a contemporary appearance, LumaShine 3D Printed Track Heads are positioned closer to the ceiling for a cleaner look and design. Made with renewable materials, the LumaShine Series offers a range of color, beam, lumen, and temperature options, and is ideal in retail, hospitality, and office environments.

        Benefits

        Bio-circular design made with up to 65% recycled materials

        Features

        3D printed bio-circular materials
        1000, 1500, and 2300lm
        SP, NF, FL, and WF beams
        Four standard colors, customizable options
        2700K, 3000K, 3500K, and 4000K correlated color temperature
        90CRI Accurender
        Options for Lightolier, Halo, and Juno track sticks

        Applications

        Retail
        Hospitality
        Office
        High optical efficiency providing up to 120lm/W
        Adaptable to Lightolier, Halo, and Juno track sticks
        Multiple high lumen and beam options
        • Add product
           
        • Add product
           
        • Add product
           
        Add product