Suggestions

    ModiFly suspended

    ModiFly Suspended & Wall are the new action hero for lighting design.

    View all 56 products Ledalite
    ModiFly suspended
    Ledalite
    graphical mark used to identify DLC qualified products
    Color Rendering Icon
    graphical mark that can be used to identify Premium classification DLC qualified products
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
        ModiFly is the new action hero for lighting design. This next generation lighting innovation has it all: contemporary form, infinite design freedom, and undisputed performance. Simple, yet sophisticated, ModiFly has a style that lends itself perfectly for a variety of spaces including open offices, education, and retail environments, where visual comfort and design continuity are essential.

        Benefits

        Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options
        Slim 4.5"x2.5" housing available to mount in grids, drywall, or open ceilings
        Vertical Light Guide technology produces a controlled batwing distribution with 72% downlight and up to 16ft o.c. spacing
        Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard
        Available with DLC Standard or Premium for select configurations

        Features

        Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths
        Multiple drivers and systems to choose from including 0-10V, SpaceWise, Interact, PoE, Tunable White & Lutron
        Choose from 6 standard paint finishes, including new Halo Gold, Silver Nova & Venom Black
        Seven lumen package ranging from 1500lm/4ft to 4500lm/4ft in 500lm steps

        Applications

        Office
        Banks
        Hospitality
        Retail
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product