Revit file
G Series LED High Bay - BIM Revit
zip 1.0 MB
Product family information
The G Series LED high bay is a highly efficient luminaire that provides exceptional light distribution for general areas. Designed with low cost of ownership in mind, the G Series is an economical full body luminaire that takes advantage of high efficiency, long life LED technology. The hinged LED tray pivots down with a quick release, allowing for immediate access to all internal fixture components. This unique design adds the benefit of quicker, easier fixture maintenance.
Benefits
Rigid housing construction
Quick and easy access to internal components
Excellent light distribution
Fits many applications
Features
Brake formed housing from heavy gauge cold rolled steel