You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Product family information

        The new Lightolier EasyLyte LED downlight is the best choice for the money without sacrificing ease of installation or product quality. EasyLyte downlights have been designed to share a single frame platform with the Calculite LED gen 3 and newly redesigned LyteProfile families. The future-proof architecture is synonymous with Lightolier's reputation for innovation and meeting customer's needs. Our modular design allows for installation flexibility as well as time and cost savings when responding to last minute project changes.

        Benefits

        70° cut offs ensure proper positioning of optics providing better visual comfort
        The combined light engine and reflector allow tool-free installation using quick connect technology
        Easy troubleshooting, changes and upgrades to products post installation
        EasyLyte with CRI 90 AccuRender: Adaptable lighting that meets your budget, design, and installation needs
        Standard 120/277V frame simplifies planning and installation
        Uses the same UniFrame frame as the LyteProfile and Calculte families allowing 50K+ product configurations

        Features

        4” & 6” Round reflector Downlight options
        4 reflector finishes: Matte White or Black, Clear diffuse, Bronze
        Flange available in Matte White
        2-part reflector and light engine combo

        Applications

        Banks
        Office
        Food and Large Retailers
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product