You are now visiting the Signify website. A localized version is available for you.
Suggestions

    TruGroove recessed micro

    TruGroove recessed micro - Seamless 1.75" ribbon of light with exceptional performance and versatility for functional and decorative applications.

    View all 48 products Ledalite
    TruGroove recessed micro
    Ledalite
    cETLus logo
    Color Rendering Icon
    Interact Ready Logo (Bluetooth)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        TruGroove recessed micro delivers the perfect combination of slender aesthetic and lighting control, creating luminous environments with exceptional uniformity and wide row spacing from a 1.75” aperture continuous line-of light. An extended family and refined design are perfect for lighting any professional space.

        Benefits

        Elevated performance to a whole new level in narrow aperture lighting
        Wide row spacing with fewer fixtures and lower energy consumption
        Ideal for a variety of applications

        Features

        MesoOptics DX delivers an optimal batwing distribution
        Available in both symmetric, and asymmetric throws
        Integrated Interact Pro scalable wireless sensors
        Multiple lumen package, color temperature and CRI options
        Continuous lines of uninterrupted luminance to 1/8"

        Applications

        Office
        Healthcare
        Education
        Retail
        Hospitality
        Airport
        • Add product
           
        • Add product
           
        • Add product
           
        Add product