Related website
This product works with Interact controls. Learn more...
Product family information
ModiFly is the new action hero for lighting design. This next generation lighting innovation has it all: contemporary form, infinite design freedom, and undisputed performance. Simple, yet sophisticated, ModiFly has a style that lends itself perfectly for a variety of spaces including open offices, education, and retail environments, where visual comfort and design continuity are essential.
Benefits
Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options
Slim 4.5"x2.5" housing available to mount in grids, drywall, or open ceilings
Vertical Light Guide technology produces a controlled batwing distribution with 72% downlight and up to 16ft o.c. spacing
Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard
Available with DLC Standard or Premium for select configurations
Features
Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths
Multiple drivers and systems to choose from including 0-10V, SpaceWise, Interact, PoE, Tunable White & Lutron
Choose from 6 standard paint finishes, including new Halo Gold, Silver Nova & Venom Black
Seven lumen package ranging from 1500lm/4ft to 4500lm/4ft in 500lm steps