You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

     
     
    New Generation
    of
    Performance Troffers

    Day-Brite CFI Performance Troffers

    Day-Brite CFI Logo

    Four families, one goal; meeting your interior design needs

     

     

    Day-Brite’s low-profile housing design allows for a fully illuminated troffer solution that optimizes comfort with multiple lens options.

     

    All four Day-Brite Performance Troffers can be equipped with integrate sensors without comprising the aesthetics.

    Why perfomance troffers?

     
    • Single lens solutions allow for a fully illuminated fixture optimizing comfort and providing the benefit of a low-profile housing
    • Can be equipped with integrated sensors without compromising the aesthetics
    • Six lens options are offered at the same performance level across the four designs to allow for wide choice of aesthetics
    • All models have low profile housing of only 2.9" (base model)
    • High-performance efficacy of up to 150 lm/w all four families allow for low power density (w/sqft)

    FluxCurv

     

    FluxCurv offers a fully luminous aperture with a concave lens providing affordable contemporary aesthetics to architectural spaces. The full width luminous lens provides smooth brightness and visual comfort.

     

    Learn more

    SofTrace

     

    Two of the six lens styles offered in this family are available with SofTrace. Choose between Smooth and Ribbed lens options.

     

    Learn more

    FormFlex

     

    Two of the six lens styles offered in this family are available with FormFlex. Choose between Opaque and Smooth lens options.

     

    Learn more

    ClearAppeal

     

    Day-Brite’s New Performance Troffer family is ideal for modern office, education, multi-purpose spaces, and general healthcare applications. With ClearAppeal’s evenly illuminated lens, the appeal is clear.

     

    Learn more

    A Closer Look

     
    Optional Sensors
     

    Day-Brite's new performance troffer families are available with Interact, integrated DayOcc sensors or sensors through a third party. Wireless connectivity and sensing options are offered.

     
    Surface Kits
     

    Day-Brite’s field surface kit is ideal for renovations and new construction opportunities where surface mounting is a necessity.

    Integral Interact Pro scalable sensors

     

    Help boost your energy savings, reach your sustainability targets, and enhance occupancy comfort levels immediately from day one. Interact Pro is a connected system with wireless luminaire level controls and integral occupancy & daylight sensing.

     

    Learn more 

    Product detail and downloads pages

    Download spec sheet, bulletin, IES and instruction files

    Recessed

    Recessed

    Recessed

    Recessed