Danmark - Dansk

Philips LED SON-T, Rørformet, Kun 230V, 42.8 W, SON-T 100W, E40, 2700 K, 8000 lm, CRI 70, 50000 t

MAS LED SON-T UE M 8Klm 42.8W 727 E40

Produktbeskrivelse

LED SON-T, Rørformet, Kun 230V, 42.8 W, LED alternative to SON-T 100W, E40, 2700 K, 8000 lm, CRI 70, 50000 t, 186 lm/W, EEL B, PF 0.9, Glas, RG1, IP65, SVM 1.6, PstLM 1

Ordrekode: 929003677502
Fuld ordrekode: 872016924037700

Specifikationer

Fod
E40
Normeret levetid
50.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
5 år

Downloads

Foldere

Energimærke
Energy Efficiency Label 929003677502 pdf 69.0 kB
Produktinformationsblad
Product Information Sheet pdf 133.9 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Produktdatablad
Localized commercial leaflet 929003677502 da_DK pdf 653.4 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T UE M 8Klm 42.8W 727 E40 pdf 218.5 kB
Installationsvejledning
Installation instructions pdf 563.3 kB

Visuelle elementer

Product-Photographs-929003677502_EU
Flere enheder - Visuals
Product-Diagrams-929003677502_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T UE M 8Klm 42.8W 727 E40 ies 11.5 kB
IES
IES File - MAS LED SON-T UE M 8Klm 42.8W 727 E40 IES 16.5 kB
LDT
LDT File - MAS LED SON-T UE M 8Klm 42.8W 727 E40 ldt 7.3 kB

Andet

Miljømæssige produktspecifikation
EPD-HUB-EPD-Philips-MASTER-LED-HID-SON-T-Ultra-Efficient-Ref-929003677502 pdf 918.1 kB