Philips CorePro, LED, PL-L, HF, 312 mm, 12 W, 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 t
CorePro LED PLL HF 12W 840 4P 2G11
Produktbeskrivelse
CorePro, LED, PL-L, HF, 312 mm, 12 W, LED alternative to 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 t, 125 lm/W, EEL E, 2G11, Glas, RG0, SDCM 6, PF 0.9, IP20
Specifikationer
- Fod
- 2G11
- Normeret levetid
- 30.000 t
- Skiftecyklus
- 50.000
- Lighting Technology
- LED
- Lysstrømsmålingsreference
- Sphere
- Garantiperiode
- 3 år