Philips MASTER Value, LEDtube, T8, EM/230V, 1500 mm, 220-240 V, 23 W, 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 t
MAS LEDtube VLE 1500mm UO 23W 830 T8
Produktbeskrivelse
MASTER Value, LEDtube, T8, EM/230V, 1500 mm, 220-240 V, 23 W, LED alternative to 58W TL-D, 3000 K, 3400 lm, CRI 80, 60000 t, 147.00 lm/W, EEL D, G13, Glas, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifikationer
- Fod G13
- Normeret levetid 60.000 t
- Skiftecyklus 200.000
- Lighting Technology LEDtube
- Lysstrømsmålingsreference Sphere