Philips MASTER Value, LEDtube, T8, EM/230V, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 60000 t
MAS LEDtube VLE 1200mm UO 15.5W 865 T8
Produktbeskrivelse
MASTER Value, LEDtube, T8, EM/230V, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 60000 t, 161 lm/W, EEL C, G13, Glas, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifikationer
- Fod
- G13
- Normeret levetid
- 60.000 t
- Skiftecyklus
- 200.000
- Lighting Technology
- LEDtube
- Lysstrømsmålingsreference
- Sphere