Philips LED SON-T, Rørformet, 230V, 32 W, SON-T 100W, E40, 2200 K, 5200 lm, CRI 70, 25000 t

TForce Core LED road 32W 722 E40 MV

Produktbeskrivelse

LED SON-T, Rørformet, 230V, 32 W, LED alternative to SON-T 100W, E40, 2200 K, 5200 lm, CRI 70, 25000 t, 162 lm/W, EEL C, PF 0.9, RG1, IP65, SVM 2, PstLM 1

Ordrekode: 929004341502
Fuld ordrekode: 872110312940600

Specifikationer

Fod
E40
Normeret levetid
25.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
3 år

Downloads

Foldere

Beskrivende tekst
Tender text - TForce Core LED road 32W 722 E40 MV txt 2.9 kB
Energimærke
Energy Efficiency Label 929004341502 pdf 69.8 kB
Produktinformationsblad
Product Information Sheet pdf 309.7 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929004341502 da_DK pdf 300.4 kB

Brochurer

Installationsvejledning
Online QIG for W1 TForce SON T pdf 387.2 kB

Visuelle elementer

Product-Photographs-929004341502_EU
Flere enheder - Visuals
Product-Diagrams-929004341502_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - TForce Core LED road 32W 722 E40 MV IES 4.2 kB
LDT
LDT File - TForce Core LED road 32W 722 E40 MV ldt 4.2 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-CorePro-LED-HID-SON-T-COMF-8852552-Ref-929004341402 pdf 964.8 kB