Tilgængelig online
Produktdatablad pdf 296.4 kB
Installationsvejledning pdf 387.2 kB
Product-Photographs-929004341102_EU ZIP
Product-Diagrams-929004341102_EU ZIP
Produktbeskrivelse
LED SON-T, Rørformet, 230V, 20 W, LED alternative to SON-T 70W, E27, 2200 K, 3200 lm, CRI 70, 25000 t, 160 lm/W, EEL C, PF 0.9, RG1, IP65, SVM 4, PstLM 1
Dimension Drawing (with table) - TForce Core LED road 20W 722 E27 MV
Cap/Base
Light Distribution Diagram - TForce Core LED road 20W 722 E27 MV
General uniform lighting - TForce Core LED road 20W 722 E27 MV
Spectral Power Distribution Colour - TForce Core LED road 20W 722 E27 MV
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce Core LED road 20W 722 E27 MV