Philips LED HPL, Oval, 230V, 29.5 W, HPL 125W, SON 70W., E40, 3000 K, 5500 lm, CRI 80, 25000 t
CorePro LED HPL/SON M5.5Klm29.5W830E40FR
Produktbeskrivelse
LED HPL, Oval, 230V, 29.5 W, LED alternative to HPL 125W, SON 70W., E40, 3000 K, 5500 lm, CRI 80, 25000 t, 186 lm/W, EEL B, PF 0.9, Glas, RG0, IP65, SVM 2, PstLM 1
Specifikationer
- Fod
- E40
- Normeret levetid
- 25.000 t
- Skiftecyklus
- 50.000
- Lighting Technology
- LED HPL
- Lysstrømsmålingsreference
- Sphere
- Garantiperiode
- 3 år