Det officielle Philips belysningskatalog har fået nyt hjem!
Tilgængelig online med leveringstid
Produktdatablad pdf 570.8 kB
Installationsvejledning pdf 45.0 MB
Product-Photographs-929004365902_EU ZIP
Product-Diagrams-929004365902_EU ZIP
Produktbeskrivelse
LED HPL, Oval, 230V, 28.5 W, LED alternative to HPL 125W, SON 70W., E27, 2700 K, 5300 lm, CRI 80, 25000 t, 185 lm/W, EEL B, PF 0.9, Glas, RG0, IP65, SVM 2, PstLM 1
Dimension Drawing (with table) - CorePro LED HPL/SON M5.3Klm28.5W827E27FR
Cap/Base
Spectral Power Distribution Colour - CorePro LED HPL/SON M5.3Klm28.5W827E27FR
General uniform lighting - CorePro LED HPL/SON M5.3Klm28.5W827E27FR
Light Distribution Diagram - CorePro LED HPL/SON M5.3Klm28.5W827E27FR
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED HPL/SON M5.3Klm28.5W827E27FR