Det officielle Philips belysningskatalog har fået nyt hjem!
Tilgængelig online med leveringstid
Produktdatablad pdf 572.4 kB
Installationsvejledning pdf 45.0 MB
Product-Photographs-929004365302_EU ZIP
Product-Diagrams-929004365302_EU ZIP
Produktbeskrivelse
LED HPL, Oval, 230V, 18.3 W, LED alternative to HPL 80W, SON 50W, E27, 2700 K, 2600 lm, CRI 80, 25000 t, 142 lm/W, EEL D, PF 0.5, Glas, RG0, IP65, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro LED HPL/SON M2.6Klm18.3W827E27FR
General uniform lighting - CorePro LED HPL/SON M2.6Klm18.3W827E27FR
Light Distribution Diagram - CorePro LED HPL/SON M2.6Klm18.3W827E27FR
Spectral Power Distribution Colour - CorePro LED HPL/SON M2.6Klm18.3W827E27FR
Lumen Maintenance Diagram - CorePro LED HPL/SON M2.6Klm18.3W827E27FR
Life Expectancy Diagram