Tilgængelig online
Produktdatablad pdf 1.0 MB
Product-Photographs-929004435102_EU ZIP
Product-Diagrams-929004435102_EU ZIP
Produktbeskrivelse
CorePro, LEDbulb, A60, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1521 lm, 1055 lm, 806 lm, 470 lm, CRI 80, 15000 t, Plast, 108 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.9
Cap/Base
Dimension Drawing (with table) - CorePro LEDbulb D 40-60-75-100W A60 5CCT
General uniform lighting - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Spectral Power Distribution Colour - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Light Distribution Diagram - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Lumen Maintenance Diagram - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Life Expectancy Diagram