Philips StoreSet Evo, Track panel, 67 W, 575x196 mm, 9200 lm, 4000 K, Dobbelt asymmetrisk optik 45°, Klar, Sort

SM515T 90S/840 PSU DA45 BK

Produktbeskrivelse

Track panel, 575x196 mm, Plast, Sort, Strømforsyningsenhed (Tænd/Sluk), 9200 lm, 67 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Dobbelt asymmetrisk optik 45°, Klar, Polykarbonat, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse I, Skinne

Ordrekode: 910505102723
Fuld ordrekode: 872016958776200
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
Localized commercial leaflet 910505102723 da_DK pdf 315.4 kB

Brochurer

Installationsvejledning
SM515T mounting instructions pdf 654.1 kB

Visuelle elementer

Product-Photographs-910505102723_EU
Flere enheder - Visuals
Product-Diagrams-910505102723_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SM515T 90S/840 PSU DA45 BK IES
Dialux
ULD File - SM515T 90S/840 PSU DA45 BK ULD
Relux
ROLF File - SM515T 90S/840 PSU DA45 BK ROLFZ
LDT
LDT File - SM515T 90S/840 PSU DA45 BK LDT