Danmark - Dansk

Philips GreenSpace Evo Mini-cylinder, Surface-mounted, 3D printed, 8.5 W, 1021 lm, 3000 K, CRI>90, DALI, Interact Ready

SA332C 10S/PC930 DIA HMB WH481

Produktbeskrivelse

Surface-mounted, Polykarbonat, Hvid, Overflade, Dali-dæmpning Interact System-klar, 1021 lm, 8.5 W, 121 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Mellem strålevinkel, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse II, 2 push-in-stik, 2-polet

Ordrekode: 910505104956
Fuld ordrekode: 872016983845100
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
Localized commercial leaflet 910505104956 da_DK pdf 369.9 kB

Brochurer

Installationsvejledning
Installation instructions SA332C GreenSpace Evo Mini Cylinder pdf 1.1 MB

Visuelle elementer

Product-Photographs-910505104956_EU
Flere enheder - Visuals
Product-Diagrams-910505104956_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SA332C 10S/PC930 DIA HMB WH481 IES
Revit-fil
SA332C 10S/PC930 DIA HMB WH481 910505104956 ZIP
Dialux
ULD File - SA332C 10S/PC930 DIA HMB WH481 ULD
Relux
ROLF File - SA332C 10S/PC930 DIA HMB WH481 ROLFZ
LDT
LDT File - SA332C 10S/PC930 DIA HMB WH481 LDT