Danmark - Dansk

Philips GreenSpace Evo Mini-cylinder, Surface-mounted, 3D printed, 10 W, 1355 lm, 3000 K, CRI>90

SA332C 12S/PW930 PSU HWB BK482

Produktbeskrivelse

Surface-mounted, Polykarbonat, Sort, Overflade, Strømforsyningsenhed (Tænd/Sluk), 1355 lm, 10 W, 126 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Bred strålevinkel, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse II, 2 push-in-stik, 2-polet

Ordrekode: 910505104954
Fuld ordrekode: 872016983843700
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
Localized commercial leaflet 910505104954 da_DK pdf 279.8 kB

Brochurer

Installationsvejledning
Installation instructions SA332C GreenSpace Evo Mini Cylinder pdf 1.1 MB

Visuelle elementer

Product-Photographs-910505104954_EU
Flere enheder - Visuals
Product-Diagrams-910505104954_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SA332C 12S/PW930 PSU HWB BK482 IES
Revit-fil
SA332C 12S/PW930 PSU HWB BK482 910505104954 ZIP
Dialux
ULD File - SA332C 12S/PW930 PSU HWB BK482 ULD
Relux
ROLF File - SA332C 12S/PW930 PSU HWB BK482 ROLFZ
LDT
LDT File - SA332C 12S/PW930 PSU HWB BK482 LDT