You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Emergency lighting for international applications


    Bodine offers emergency lighting products suitable for use with international voltages 220V-240V, as well as a selection of NOM certified models for Mexico.

    NOM certified products


    Bodine products for Mexico meet or exceed Official Mexican Standards (NOM, Normas Oficiales Mexicanas).
     
    The government of Mexico requires NOM certification for electrical products. Bodine is happy to comply with these standards. If you have any questions, please call the factory at 800-223-5728.
    • B50

      B50

      Fluorescent Emergency Ballast, 1 or 2 Lamps, Up to 1600 Lumen Output.

    • B60

      B60

      Fluorescent Emergency Ballast for Damp Locations, 1 or 2 Lamps, 600-700 Lumen Output.

    • B90

      B90

      Fluorescent Emergency Ballast for Damp Locations, 1 Lamp, 500-600 Lumen Output.

    • B100

      B100

      Fluorescent Emergency Ballast for Damp Locations, 1 Lamp, 350-450 Lumen Output.

    • LP550

      LP550

      Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 390-700 Lumen Output.

    • LP600

      LP600

      High Lumen Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 600-1325 Lumen Output.

    International products


    Bodine’s universal input (120 through 277 VDC) emergency lighting products, including emergency LED drivers and fluorescent emergency ballasts, give the Bodine line greater international appeal than ever before. With 120V – 277V, the line offers flexibility and suitability for applications requiring 220V – 240V. 
     
    Note that these units are UL approved only and are designed to operate for 90 minutes in emergency mode. We do not offer CE certified units, nor do we offer one-hour or three-hour runtime options.

     

    The list below is a sampling of universal input Bodine products. More products can be found here. Please view the individual product specification sheets to determine input voltage information, as not all Bodine products are universal input models. 
    • B50

      B50

      Fluorescent Emergency Ballast, 1 or 2 Lamps, Up to 1600 Lumen Output.

    • B50ST

      B50ST

      Fluorescent Emergency Ballast, 1 or 2 Lamps, 100-1400 Lumen Output, Universal & Self-Testing.

    • B54U

      B54U

      4 Hour Extended Runtime Fluorescent Emergency Ballast, 1 Lamp, 225-450 Lumen Output, Universal & Self-Testing.

    • BDL60U

      BDL60U

      Fluorescent Emergency Ballast, 1 or 2 Lamp Parallel Emergency Illumination.

    • BHD65U

      BHD65U

      Fluorescent Emergency Ballast for Hazardous Locations, 1 or 2 Lamps, 300-700 Lumens, Universal Input Voltage.

    • BHD94GU

      BHD94GU

      Fluorescent Emergency Ballast for Hazardous Locations, 1 Lamp, 300-750 Lumens, Universal Input Voltage.

    • BSL722

      BSL722

      LED Emergency Driver, Up to 23.1 W Emergency Illumination with LEDs.

    • BSL722 Cold

      BSL722 Cold

      LED Emergency Driver for Extreme Cold Temperatures (-20°C to 55°C), Up to 23.1 W Emergency Illumination with LEDs, Separate Battery Configuration.

    • CF94GU

      CF94GU

      Fluorescent Emergency Ballast, 1 Lamp, 300-700 Lumen Output.

    • GTD20A

      GTD20A

      Emergency Lighting Automatic Transfer Switch (BCELTS)/Bypass Device for Generator or Central Inverter Supplied Lighting, 20A Max for LED & Fluorescent Loads.

    • LP600STU

      LP600STU

      High Lumen Low-Profile Fluorescent Emergency Ballast, High Output for T5 & T8 Lamps, 1 Lamp, 600-1325 Lumen Output, Self-Testing.

    Contact information

    Mexico

     

    Derek John Grepe Stockdale - OEM Sales Manager Mexico

    derek.grepe@signify.com

     

    Avenida La Palma No. 6, 

    San Fernando La Herradura, Huixquilucan,

    52784, Estado de México, México

    Latin America

     

    Christian Sauza - OEM Sales Manager 

    christian.sauza@signify.com
     

    Calle 93 # 11a-11 7th Floor

    Bogotá – Colombia