You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    Emergency lighting for extreme temperature applications


    Bodine extended-temperature product lines provide emergency lighting in challenging environments. Cold-Pak and other extended-temperature models, which include emergency LED drivers and fluorescent emergency ballasts, are suitable for use in indoor, outdoor egress and damp locations, such as cold storage facilities, exterior stairways, food processing plants, outdoor canopies and parking garages. They generally withstand temperatures ranging from -20° C to +55° C, depending on the product. (Please see individual product specification sheets for temperature ranges and other important information.)

    Product information

    LED emergency drivers

    BSL20B6 Cold

     
    • -20°C to 55°C
    • Separate battery
    • Field-installable

    Read more

    BSL13B2 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Field-installable

    Read more

    BSL13B6 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Separate battery
    • Field-installable

    Read more

    BSL10 Cold-Pak

     
    • -20° C to +55° C
    • Up to 14 W emergency illumination

    Read more

    BSL36 Cold-Pak

     
    • -20° C to +55° C
    • Up to 6 W emergency illumination

    Read more

    BSL4SB

     
    • -20° C to +55° C
    • Up to 4 W emergency illumination

    Read more

    BSL8SB

     
    • -20° C to +55° C
    • 8 W emergency illumination

    Read more