Буклет виробу pdf 543.4 kB
Інструкції зі встановлення pdf 549.2 kB
Product-Photographs-929001201408_EU ZIP
Product-Diagrams-929001201408_EU ZIP
Опис виробу
LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, 30000 година (-н), 100.00 lm/W, G24d-2
Dimension Drawing (with table) - LED PLC 6.5W 830 2P G24d-2
Cap/Base
General uniform lighting - LED PLC 6.5W 830 2P G24d-2
Spectral Power Distribution Colour - LED PLC 6.5W 830 2P G24d-2
Light Distribution Diagram - LED PLC 6.5W 830 2P G24d-2
Lumen Maintenance Diagram - LED PLC 6.5W 830 2P G24d-2
LEDtube PLC 100mm 7W G24D-2 830 650lm