Ürün broşürü pdf 567.7 kB
Product-Photographs-929003012202_EU ZIP
Product-Diagrams-929003012202_EU ZIP
Ürün Açıklaması
MASTER Value, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 h, 138.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Dimension Drawing (with table) - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG
Cap/Base
Light Distribution Diagram - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG
General uniform lighting - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG
Spectral Power Distribution Colour - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG