Projektörler
Explore Philips' new projector lighting technology, a stylish energy-saving solution for your indoor space. These LED light projectors are built to fulfil retail lighting needs, from fashion to food. Find your perfect LED projector or indoor lighting projector today.
FAQs
This page covers a range of LED projector families designed for retail, hospitality, and commercial accent lighting, including StyliD Evo, GreenSpace Evo Projector, StoreFit, TrueFashion EM, CoreLine Projector gen2, and the Essential Smartbright Projector Gen 2. Track infrastructure rails — such as GreenUp Track and DALI Square Track — are also listed and serve as the electrified backbone for mounting compatible projectors.
Across the projector families on this page, with efficacy reaching up to 128 lm/W. This spread supports accent-to-primary lighting tasks in commercial interiors — from highlighting merchandise in a boutique to providing general illumination in larger retail or hospitality spaces. Refer to each family's product datasheet on signify.com for the specific lumen packages available within a given family.
CCT options across the families on this page span 2,700 K to 4,000 K, covering warm white through neutral white. This range supports retail colour-rendering priorities — from the warm tonalities preferred in hospitality and fashion retail to the cleaner white light used in food and specialty retail environments. Confirm the exact CCT options for a specific family by consulting its datasheet or configuring it through Signify's Online Product Configurator (OPC) where available.
DALI dimming is supported across families on this page. For installations requiring multi-master addressing or certified-protocol compliance, DALI-2 variants are available. Interact-Ready luminaires — with WIA, SIA, WEIA, or SEIA drivers — enable wireless connected-lighting deployment via the Interact platform without requiring DALI bus wiring. Consult individual family datasheets to confirm which control variants are available for the specific projector family you are specifying.
CRI reaches up to 90 across the projector families on this page. In retail and hospitality environments, high CRI is critical for accurate colour rendering — ensuring merchandise, food, and materials appear as intended under the projector's light. Higher CRI values reduce the risk of colour distortion that can affect purchasing decisions. Check each family's datasheet for the CRI options offered within that product line.
IP ratings available across the families on this page include IP20 and IP66. IP20 variants are suited to standard indoor commercial environments, while IP66-rated projectors are appropriate for installations exposed to dust or moisture — such as covered outdoor retail areas, food preparation zones, or wash-down environments. Verify the IP rating of the specific SKU you are specifying against the environmental requirements of your installation.
Product datasheets, IES/LDT photometric files, and BIM/Revit objects are available from each family's page on signify.com. For configurable families — including StyliD Evo and GreenSpace Evo Projector — the Online Product Configurator (OPC) generates project-specific photometric files and datasheets for both pre-configured SKUs and configurator-generated codes. Navigate to the relevant family page and use the downloads section or OPC to retrieve the files your lighting calculation software requires.
supporting long-interval maintenance schedules in commercial installations. A 3-year warranty applies across the range. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner before specifying.
The choice is architectural and installation-driven. Track-mounted projectors — mounted on electrified rails such as GreenUp Track or DALI Square Track — offer flexible repositioning as merchandise layouts change, making them well suited to dynamic retail environments. Fixed-mount projectors provide a cleaner ceiling aesthetic and are preferred when accent positions are permanently defined. Both approaches can achieve equivalent photometric performance; consult the family datasheets and your lighting calculation results to validate either solution for your space.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, VDE/DIN standards in Germany, and local electrical installation codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.