SmartBright LED FloodLight Max provides lighting solution for parking areas, playground and park, etc.
The Smartbright high wattage Floodlighting is a basic and easy to use floodlight with a focused wattage option (300,400,500W), which offers an ideal solution for various outdoor applications such as car park , general outdoor areas, parks and playgrounds etc. The luminaire is easy to install thanks to its U-shaped universal mounting bracket. In addition, the luminaire is designed under global-recognized performance and safety criteria, which delivers outstanding user experience for customers.
Easy to install and multiple applications
Robust and reliable design
Multiple power option (300,400,500W) to cover multiple flood area, i.e., parking area, airport, recreational sports area, etc.
IP65 and IK08 rated for overall luminaire