Philips Cellular CT nodes
Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
The Philips cellular node enables plug and play connectivity for any existing and already installed outdoor lighting luminaire with different type of receptacle (such as Zhaga, Nema or 20mm conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and automatically located on the map via GPS. Depending on the luminaire configuration (such as Zhaga, Nema or 20mm conduit) it will also work with an outdoor multi sensor.
ประโยชน์
Easy to install with different type of receptacle (such as Zhaga, Nema or 20mm conduit)
Cellular based for reliable wireless technology
คุณสมบัติ
Retrofit light controls for LED Luminaires with ZHAGA or NEMA socket or 20MM Conduit
Automatic commissioning: each node automatically connects to the Interact City system once installed