Signify Dynalite Load Controllers

They receive instructions from the network and adjust their controlled outputs as required

ผลิตภัณฑ์

DGTM402 V2
913703024309
DMBC110
913703030009
DDBC516FR
913703031509
DMRC210
913703050009
DDBC320-DALI
913703079709
DDRC1220FR-GL
913703243009
DDMC802
913703243509
DDRC420FR
913703244609

ข้อมูลตระกูลผลิตภัณฑ์

คำอธิบาย

Load controllers contain all the elements – power supply, network ports, output circuits, and the microprocessor management – needed to operate the lighting groups for which they are responsible. All channel naming information, channel addressing, area addressing, and channel scene levels are stored within the memory of the load controller. Dynalite has a wide range of load controllers that can be mixed and matched to support various project requirements and multiple luminaire types. The load controller range features different types of output circuits for switching, leading/ trailing edge dimming, PWM dimming, DALI, and 0-10 V control. Controllers offer a range of channel capacities from 2-20A, as well as a choice of wall or DIN rail mounting options.

ประโยชน์

  • Robust design

  • Wide range of capacity and channels

การประยุกต์ใช้งาน

  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

ดาวน์โหลด

การมองเห็น

Family-Photographs-Load Controllers
เนื้อหาหลายรายการ - Visuals