Philips MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s)
MAS LEDtube 1500mm HO 26W 865 T5
คำบรรยายผลิตภัณฑ์
MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
ข้อมูลจำเพาะ
- Cap-Base
- G5
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years