Philips GreenSpace Surface-mounted, 36 W, 3800 lm, 4000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof
คำบรรยายผลิตภัณฑ์
Philips GreenSpace Surface-mounted, 36 W, 3800 lm, 4000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof
ข้อมูลจำเพาะ
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 3 years