Philips GreenSpace Surface-mounted, 19 W, 2000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected
คำบรรยายผลิตภัณฑ์
Philips GreenSpace Surface-mounted, 19 W, 2000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected
ข้อมูลจำเพาะ
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 3 years