Solar

ฟิลิปส์ขอเสนอระบบส่องสว่าง Solar Lighting ที่มีให้เลือกมากมาย โดย Solar Panels จากฟิลิปส์จะช่วยผลิตพลังงานหมุนเวียนที่สะอาดไปยัง Solar Lights ของคุณโดยตรง รูปแบบ Solar-Powered Lighting จะเพิ่มทางเลือกสำหรับชุมชนห่างไกลหรือพื้นที่ที่ระบบจ่ายไฟฟ้าไม่เสถียร

1 รายการ

FAQs

What is the Essential SmartBright Solar Indoor Suspended and what application does it address?

The Philips Essential SmartBright Solar Indoor Suspended is a solar-powered indoor suspended luminaire designed for locations where a reliable mains supply is unavailable or absent — such as remote communities, off-grid facilities, and areas with intermittent electricity infrastructure. It integrates solar panel input with LED technology to deliver artificial lighting independent of a conventional power grid.

What lumen output and efficacy does the Essential SmartBright Solar Indoor Suspended deliver?

The family covers luminous flux from 600 lm to 6,000 lm, enabling selection across a wide range of space sizes and illuminance requirements. Efficacy reaches 165 lm/W, making effective use of the limited energy available from a solar panel system. Specifiers should validate the selected lumen package against the target illuminance level for the space using a photometric calculation tool such as DIALux or Relux.

What CCT options are available across the Essential SmartBright Solar Indoor Suspended range?

The range spans CCT from 3,000 K to 6,500 K, covering warm white through cool daylight options. The choice of CCT should reflect the visual task and environment: warmer tones (3,000 K) suit relaxation or social spaces, while cooler tones (5,000–6,500 K) support task-oriented or work environments where visual acuity is important.

What IP and IK ratings does the Essential SmartBright Solar Indoor Suspended carry?

IP ratings available include IP20 and IP65, with IK ratings of IK05, IK06, and IK08. The higher IP65 rating indicates dust-tight and jet-water-resistant construction, suitable for semi-exposed or humid indoor spaces. The IK ratings reflect mechanical impact resistance, with IK08 offering the highest protection against physical impact within the range — relevant for installations in environments subject to accidental contact or vandalism.

Does the Essential SmartBright Solar Indoor Suspended support dimming?

Both dimmable and non-dimmable variants are available within the family. Where dimming is required — for example, to extend battery autonomy during low-generation periods or to match ambient light levels — a dimmable variant should be specified. Consult the individual product datasheet on the Essential SmartBright Solar Indoor Suspended family page to identify which specific configurations include dimming capability.

What warranty does the Essential SmartBright Solar Indoor Suspended carry, and what is its expected service life?

The Essential SmartBright Solar Indoor Suspended carries a 2-year warranty across the range. Warranty coverage reflects Signify's standard terms for this product family. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner before specifying or procuring.

Where can I download datasheets and photometric files for the Essential SmartBright Solar Indoor Suspended?

Product documentation — including datasheets and photometric files — is available from the Philips Essential SmartBright Solar Indoor Suspended family page on signify.com. Navigate to the individual product page to access IES/LDT files suitable for DIALux or Relux photometric calculations, along with specification sheets for inclusion in tender documents.

How do I procure the Essential SmartBright Solar Indoor Suspended or request project support?

The Essential SmartBright Solar Indoor Suspended is available through Signify's authorised partner and dealer network. For project quantities, application guidance, or country-specific availability, contact the local Signify representative or an authorised distributor via the "Where to buy" pathway on signify.com. Partners can also assist with solar system integration questions specific to your installation context.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, IEC installation standards, and local electrical codes — vary by market and are not covered here. For regulatory and compliance information specific to your installation, use the country selector to reach Signify's website for your country, where the corresponding category page lists locally compliant variants and applicable standards.